??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M413-M415-M415-U2109-003
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M413-M415-M415-U2109-003
VERF
Availability
Available
BC
Order code
BCC0LRL
TC
Artikelbezeichnung
BCC M413-M415-M415-U2109-003
PX
Product view
57943_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
W
Gewicht
0.055 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 3-pin, A-coded, Connection 2 = M12x1-Female, straight, 5-pin, A-coded, Connection 3 = M12x1-Female, straight, 5-pin, A-coded, Operating voltage Ub = 250 VDC / 250 VAC, Cable = PUR black, 0.3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.